Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
756-5101/030-015 |
756-5101/030-050 |
756-5101/030-100 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Cable length (m) | |
---|---|---|---|---|---|---|---|
196.07 € | 10 Pieces Per Package | 1 pack | 8 Days | 1.5 | |||
285.72 € | 10 Pieces Per Package | 1 pack | 8 Days | 5 | |||
420.17 € | 10 Pieces Per Package | 1 pack | 8 Days | 10 |
Loading...
Thread type connection side | M8 | Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, straight |
---|---|---|---|---|---|
Nominal voltage(V) | 60 | Cable diameter(mm) | 4.3 | Cross-section (sensor/actuator wiring)(mm²) | 0.34 |
Max. temperature(°C) | -50 | Min. temperature(°C) | +90 | Nominal current(A) | 4 |
No. of pins (RJ) | 3 | IP rating | IP67 | Cable colour | Black |
Connector standard | Sensor connector | Connector type | Socket, straight | Seal type | Screw-on |
Sensor/actuator cable features | Suitable for drag chains | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) | Industrial goods | Yes |