Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Nominal voltage (V) | Cable length (m) | Cable diameter (mm) | Cross-section (sensor/actuator wiring) (mm²) | Max. temperature (°C) | Min. temperature (°C) | No. of pins (RJ) | IP rating | Cable colour | Coding | Connector standard | Connector type | Sensor/actuator cable features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.97 € | 1 | 6 Days | [Male angle] plug, angled | [Other] Cable, open end | 300 | 2 | - | 0.34 | +80 | -50 | 5 | IP67 | Violet | B | Profibus | Plug, right angle | Oil-resistant | |||
94.11 € | 1 | 6 Days | [Male angle] plug, angled | [Other] Cable, open end | 300 | 5 | - | 0.34 | +80 | -50 | 5 | IP67 | Violet | B | Profibus | Plug, right angle | Oil-resistant | |||
140.04 € | 1 | 6 Days | [Male angle] plug, angled | [Other] Cable, open end | 300 | 10 | - | 0.34 | +80 | -50 | 5 | IP67 | Violet | B | Profibus | Plug, right angle | Oil-resistant | |||
235.28 € | 1 | 6 Days | [Male angle] plug, angled | [Other] Cable, open end | 300 | 20 | - | 0.34 | +80 | -50 | 5 | IP67 | Violet | B | Profibus | Plug, right angle | Oil-resistant | |||
71.69 € | 1 | 6 Days | [Other] Cable, open end | plug, right angle | 250 | 2 | - | 0.34 | - | - | 4 | - | Green | D | Ethernet | Plug, right angle | - | |||
103.07 € | 1 | 6 Days | [Other] Cable, open end | plug, right angle | 250 | 5 | - | 0.34 | - | - | 4 | - | Green | D | Ethernet | Plug, right angle | - | |||
156.85 € | 1 | 6 Days | [Other] Cable, open end | plug, right angle | 250 | 10 | - | 0.34 | - | - | 4 | - | Green | D | Ethernet | Plug, right angle | - | |||
263.29 € | 1 | 6 Days | [Other] Cable, open end | plug, right angle | 250 | 20 | - | 0.34 | - | - | 4 | - | Green | D | Ethernet | Plug, right angle | - | |||
105.31 € | 1 | 6 Days | [Male angle] plug, right angle | plug, right angle | 250 | 2 | - | 0.34 | - | - | 4 | - | Green | D | Ethernet | Plug, right angle | - | |||
140.04 € | 1 | 6 Days | [Male angle] plug, right angle | plug, right angle | 250 | 5 | - | 0.34 | - | - | 4 | - | Green | D | Ethernet | Plug, right angle | - | |||
190.47 € | 1 | 6 Days | [Male angle] plug, right angle | plug, right angle | 250 | 10 | - | 0.34 | - | - | 4 | - | Green | D | Ethernet | Plug, right angle | - | |||
296.92 € | 1 | 6 Days | [Male angle] plug, right angle | plug, right angle | 250 | 20 | - | 0.34 | - | - | 4 | - | Green | D | Ethernet | Plug, right angle | - | |||
71.69 € | 1 | 26 Days | [Other] Cable, open end | plug, right angle | 60 | 2 | 6 | 0.14 | +60 | -25 | 5 | IP67 | Yellow | B | Bus connector | Plug, right angle | UV-resistant | |||
96.35 € | 1 | 6 Days | [Other] Cable, open end | plug, right angle | 60 | 5 | 6 | 0.14 | +60 | -25 | 5 | IP67 | Yellow | B | Bus connector | Plug, right angle | UV-resistant | |||
140.04 € | 1 | 6 Days | [Other] Cable, open end | plug, right angle | 60 | 10 | 6 | 0.14 | +60 | -25 | 5 | IP67 | Yellow | B | Bus connector | Plug, right angle | UV-resistant | |||
218.48 € | 1 | 6 Days | [Other] Cable, open end | plug, right angle | 60 | 20 | 6 | 0.14 | +60 | -25 | 5 | IP67 | Yellow | B | Bus connector | Plug, right angle | UV-resistant | |||
67.21 € | 1 | 6 Days | [Other] Cable, open end | plug, right angle | 300 | 2 | - | - | +80 | -40 | 5 | IP67 | Violet | A | CANopen-/DeviceNet | Plug, right angle | Suitable for drag chains | |||
100.83 € | 1 | 6 Days | [Other] Cable, open end | plug, right angle | 300 | 5 | - | - | +80 | -40 | 5 | IP67 | Violet | A | CANopen-/DeviceNet | Plug, right angle | Suitable for drag chains | |||
162.45 € | 1 | 6 Days | [Other] Cable, open end | plug, right angle | 300 | 10 | - | - | +80 | -40 | 5 | IP67 | Violet | A | CANopen-/DeviceNet | Plug, right angle | Suitable for drag chains | |||
280.11 € | 1 | 26 Days | [Other] Cable, open end | plug, right angle | 300 | 20 | - | - | +80 | -40 | 5 | IP67 | Violet | A | CANopen-/DeviceNet | Plug, right angle | Suitable for drag chains | |||
107.55 € | 1 | 6 Days | [Other] Cable, open end | plug, right angle | 60 | 2 | - | 0.14 | +85 | -30 | 5 | IP67 | Yellow | - | Bus connector | Plug, right angle | Suitable for drag chains | |||
184.87 € | 1 | 6 Days | [Other] Cable, open end | plug, right angle | 60 | 5 | - | 0.14 | +85 | -30 | 5 | IP67 | Yellow | - | Bus connector | Plug, right angle | Suitable for drag chains | |||
319.33 € | 1 | 6 Days | [Other] Cable, open end | plug, right angle | 60 | 10 | - | 0.14 | +85 | -30 | 5 | IP67 | Yellow | - | Bus connector | Plug, right angle | Suitable for drag chains | |||
588.24 € | 1 | 6 Days | [Other] Cable, open end | plug, right angle | 60 | 20 | - | 0.14 | +85 | -30 | 5 | IP67 | Yellow | - | Bus connector | Plug, right angle | Suitable for drag chains | |||
33.60 € | 1 | 6 Days | [Other] Cable, open end | plug, right angle | 250 | 2 | 6.20 | 0.75 | +80 | -30 | 4 | IP67 | Grey | - | Sensor connector | Plug, right angle | Suitable for drag chains | |||
54.89 € | 1 | 6 Days | [Other] Cable, open end | plug, right angle | 250 | 5 | 6.20 | 0.75 | +80 | -30 | 4 | IP67 | Grey | - | Sensor connector | Plug, right angle | Suitable for drag chains | |||
67.21 € | 1 | 33 Days | [Other] Cable, open end | plug, right angle | 250 | 10 | 6.20 | 0.75 | +80 | -30 | 4 | IP67 | Grey | - | Sensor connector | Plug, right angle | Suitable for drag chains | |||
112.04 € | 1 | 6 Days | [Other] Cable, open end | plug, right angle | 250 | 20 | 6.20 | 0.75 | +80 | -30 | 4 | IP67 | Grey | - | Sensor connector | Plug, right angle | Suitable for drag chains | |||
36.96 € | 1 | 6 Days | socket, right angle | socket, right angle | 250 | 0.2 | 6.20 | 0.75 | +80 | -30 | 4 | IP67 | Grey | - | Sensor connector | Socket, right angle | Suitable for drag chains |
Loading...
Thread type connection side | M12 | Nominal current(A) | 4 | Connection (components) | Open end cable |
---|---|---|---|---|---|
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) |
Configure
Basic Attributes
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Nominal voltage(V)
Cable length(m)
Cable diameter(mm)
Cross-section (sensor/actuator wiring)(mm²)
Max. temperature(°C)
Min. temperature(°C)
No. of pins (RJ)
IP rating
Cable colour
Coding
Connector standard
Connector type
Sensor/actuator cable features
Optional Attributes