Sensor / actuator data cable (pre-fab) M12 Plug, right angle, Socket, right angle

Sensor / actuator data cable (pre-fab) M12 Plug, right angle, Socket, right angle

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
756-1106/060-020
756-1106/060-050
756-1106/060-100
756-1106/060-200
756-1306/060-002
756-1306/060-003
756-1306/060-005
756-1306/060-010
756-1306/060-020
756-1306/060-050
756-1306/060-100
756-1306/060-200
756-1306/060-500
756-1406/060-020
756-1406/060-050
756-1406/060-100
756-1406/060-200
756-1506/060-002
756-1506/060-003
756-1506/060-005
756-1506/060-010
756-1506/060-020
756-1506/060-050
756-1506/060-100
756-1506/060-200
756-1506/060-500
756-3106/040-003
756-3106/040-005
756-3106/040-010
756-3106/040-020
756-3106/040-050
756-3106/040-100
756-3106/040-200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread type connection side Connection side A (sensors/actuators) Connection side B (sensors/actuators) Nominal voltage
(V)
Cable length
(m)
Cable diameter
(mm)
Cross-section (sensor/actuator wiring)
(mm²)
Max. temperature
(°C)
Min. temperature
(°C)
No. of pins (RJ) Cable colour Coding Connector standard Sensor/actuator cable features

109.79 €

1 10 Days M12[Male angle] plug, right angleplug, right angle3002-0.34+80-505VioletBProfibusOil-resistant

140.04 €

1 10 Days M12[Male angle] plug, right angleplug, right angle3005-0.34+80-505VioletBProfibusOil-resistant

184.87 €

1 9 Days M12[Male angle] plug, right angleplug, right angle30010-0.34+80-505VioletBProfibusOil-resistant

280.11 €

1 27 Days M12[Male angle] plug, right angleplug, right angle30020-0.34+80-505VioletBProfibusOil-resistant

98.59 €

1 9 Days M12[Male angle] plug, right angleplug, right angle600.260.14+60-255YellowBBus connectorUV-resistant

98.59 €

1 9 Days M12[Male angle] plug, right angleplug, right angle600.360.14+60-255YellowBBus connectorUV-resistant

100.83 €

1 10 Days M12[Male angle] plug, right angleplug, right angle600.560.14+60-255YellowBBus connectorUV-resistant

103.07 €

1 10 Days M12[Male angle] plug, right angleplug, right angle60160.14+60-255YellowBBus connectorUV-resistant

112.04 €

1 9 Days M12[Male angle] plug, right angleplug, right angle60260.14+60-255YellowBBus connectorUV-resistant

117.64 €

1 10 Days M12[Male angle] plug, right angleplug, right angle60560.14+60-255YellowBBus connectorUV-resistant

168.05 €

1 9 Days M12[Male angle] plug, right angleplug, right angle601060.14+60-255YellowBBus connectorUV-resistant

240.88 €

1 10 Days M12[Male angle] plug, right angleplug, right angle602060.14+60-255YellowBBus connectorUV-resistant

458.27 €

1 10 Days M12[Male angle] plug, right angleplug, right angle605060.14+60-255YellowBBus connectorUV-resistant

91.87 €

1 27 Days M12socket, right anglesocket, right angle3002--+80-405VioletACANopen-/DeviceNetSuitable for drag chains

128.84 €

1 10 Days M12socket, right anglesocket, right angle3005--+80-405VioletACANopen-/DeviceNetSuitable for drag chains

184.87 €

1 9 Days M12socket, right anglesocket, right angle30010--+80-405VioletACANopen-/DeviceNetSuitable for drag chains

301.40 €

1 26 Days M12socket, right anglesocket, right angle30020--+80-405VioletACANopen-/DeviceNetSuitable for drag chains

100.83 €

1 9 Days M12socket, right anglesocket, right angle600.2-0.14+85-305Yellow-Bus connectorSuitable for drag chains

103.07 €

1 9 Days M12socket, right anglesocket, right angle600.3-0.14+85-305Yellow-Bus connectorSuitable for drag chains

107.55 €

1 9 Days M12socket, right anglesocket, right angle600.5-0.14+85-305Yellow-Bus connectorSuitable for drag chains

123.24 €

1 10 Days M12socket, right anglesocket, right angle6010-0.14+85-305Yellow-Bus connectorSuitable for drag chains

145.65 €

1 10 Days M12socket, right anglesocket, right angle602-0.14+85-305Yellow-Bus connectorSuitable for drag chains

224.08 €

1 10 Days M12socket, right anglesocket, right angle605-0.14+85-305Yellow-Bus connectorSuitable for drag chains

357.43 €

1 9 Days M12socket, right anglesocket, right angle6010-0.14+85-305Yellow-Bus connectorSuitable for drag chains

621.85 €

1 9 Days M12socket, right anglesocket, right angle6020-0.14+85-305Yellow-Bus connectorSuitable for drag chains

1,417.37 €

1 10 Days M12socket, right anglesocket, right angle6050-0.14+85-305Yellow-Bus connectorSuitable for drag chains

43.35 €

1 10 Days M12socket, right anglesocket, right angle2500.36.200.75+80-304Grey-Sensor connectorSuitable for drag chains

44.44 €

1 10 Days M12socket, right anglesocket, right angle2500.56.200.75+80-304Grey-Sensor connectorSuitable for drag chains

47.68 €

1 Available 10 Days M12socket, right anglesocket, right angle25016.200.75+80-304Grey-Sensor connectorSuitable for drag chains

53.11 €

1 10 Days M12socket, right anglesocket, right angle25026.200.75+80-304Grey-Sensor connectorSuitable for drag chains

71.69 €

1 9 Days M12socket, right anglesocket, right angle25056.200.75+80-304Grey-Sensor connectorSuitable for drag chains

100.83 €

1 10 Days M12socket, right anglesocket, right angle250106.200.75+80-304Grey-Sensor connectorSuitable for drag chains

156.85 €

1 48 Days M23socket, right anglesocket, right angle250206.200.75+80-304Grey-Sensor connectorSuitable for drag chains

Loading...

  1. 1

Basic information

Nominal current(A) 4 IP rating IP67 Connection (components) Open end cable
Connector type Socket, right angle Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360