Sensor / actuator data cable (pre-fab) M12 Plug, straight

Sensor / actuator data cable (pre-fab) M12 Plug, straight

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
756-1103/060-050
756-1201/060-020
756-1201/060-050
756-1201/060-100
756-1201/060-200
756-1203/060-020
756-1203/060-050
756-1203/060-100
756-1203/060-200
756-1303/060-020
756-1303/060-050
756-1303/060-100
756-1403/060-020
756-1403/060-050
756-1403/060-100
756-1403/060-200
756-1503/060-020
756-1503/060-050
756-1503/060-100
756-3103/040-020
756-3103/040-050
756-3103/040-100
756-3103/040-200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Nominal voltage
(V)
Cable length
(m)
Cable diameter
(mm)
Cross-section (sensor/actuator wiring)
(mm²)
Max. temperature
(°C)
Min. temperature
(°C)
No. of pins (RJ) IP rating Cable colour Coding Connector standard Sensor/actuator cable features

94.11 €

1 7 Days plug, straight[Other] Cable, open end3005-0.34+80-505IP67VioletBProfibusOil-resistant

71.69 €

1 7 Days [Other] Cable, open endplug, straight2502-0.34--4-GreenDEthernet-

103.07 €

1 7 Days [Other] Cable, open endplug, straight2505-0.34--4-GreenDEthernet-

156.85 €

1 7 Days [Other] Cable, open endplug, straight25010-0.34--4-GreenDEthernet-

263.29 €

1 7 Days [Other] Cable, open endplug, straight25020-0.34--4-GreenDEthernet-

105.31 €

1 7 Days plug, straightplug, straight2502-0.34--4-GreenDEthernet-

140.04 €

1 7 Days plug, straightplug, straight2505-0.34--4-GreenDEthernet-

190.47 €

1 7 Days plug, straightplug, straight25010-0.34--4-GreenDEthernet-

296.92 €

1 7 Days plug, straightplug, straight25020-0.34--4-GreenDEthernet-

67.21 €

1 29 Days [Other] Cable, open endplug, straight60260.14+60-255IP67YellowBBus connectorUV-resistant

91.87 €

1 28 Days [Other] Cable, open endplug, straight60560.14+60-255IP67YellowBBus connectorUV-resistant

134.44 €

1 28 Days [Other] Cable, open endplug, straight601060.14+60-255IP67YellowBBus connectorUV-resistant

67.21 €

1 7 Days [Other] Cable, open endplug, straight3002--+80-405IP67VioletACANopen-/DeviceNetSuitable for drag chains

100.83 €

1 28 Days [Other] Cable, open endplug, straight3005--+80-405IP67VioletACANopen-/DeviceNetSuitable for drag chains

162.45 €

1 7 Days [Other] Cable, open endplug, straight30010--+80-405IP67VioletACANopen-/DeviceNetSuitable for drag chains

280.11 €

1 7 Days [Other] Cable, open endplug, straight30020--+80-405IP67VioletACANopen-/DeviceNetSuitable for drag chains

105.31 €

1 7 Days [Other] Cable, open endplug, straight602-0.14+85-305IP67Yellow-Bus connectorSuitable for drag chains

184.87 €

1 35 Days [Other] Cable, open endplug, straight605-0.14+85-305IP67Yellow-Bus connectorSuitable for drag chains

319.33 €

1 7 Days [Other] Cable, open endplug, straight6010-0.14+85-305IP67Yellow-Bus connectorSuitable for drag chains

33.60 €

1 7 Days [Other] Cable, open endplug, straight25026.200.75+80-304IP67Grey-Sensor connectorSuitable for drag chains

60.69 €

1 Available 7 Days [Other] Cable, open endplug, straight25056.200.75+80-304IP67Grey-Sensor connectorSuitable for drag chains

91.49 €

1 Available 7 Days [Other] Cable, open endplug, straight250106.200.75+80-304IP67Grey-Sensor connectorSuitable for drag chains

141.61 €

1 Available 7 Days [Other] Cable, open endplug, straight250206.200.75+80-304IP67Grey-Sensor connectorSuitable for drag chains

Loading...

  1. 1

Basic information

Thread type connection side M12 Nominal current(A) 4 Connection (components) Open end cable
Connector type Plug, straight Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360