Sensor / actuator data cable (pre-fab) M12 Plug, straight, Socket, straight

Sensor / actuator data cable (pre-fab) M12 Plug, straight, Socket, straight

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
756-1105/060-020
756-1105/060-050
756-1105/060-100
756-1105/060-200
756-1305/060-002
756-1305/060-003
756-1305/060-005
756-1305/060-010
756-1305/060-020
756-1305/060-050
756-1305/060-100
756-1305/060-200
756-1405/060-020
756-1405/060-050
756-1405/060-200
756-1505/060-002
756-1505/060-003
756-1505/060-005
756-1505/060-010
756-1505/060-020
756-1505/060-050
756-1505/060-100
756-1505/060-200
756-1505/060-500
756-3105/040-002
756-3105/040-003
756-3105/040-005
756-3105/040-010
756-3105/040-020
756-3105/040-050
756-3105/040-100
756-3105/040-200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Nominal voltage
(V)
Cable length
(m)
Cable diameter
(mm)
Cross-section (sensor/actuator wiring)
(mm²)
Max. temperature
(°C)
Min. temperature
(°C)
No. of pins (RJ) Cable colour Coding Connector standard Sensor/actuator cable features

107.55 €

1 6 Days plug, straightplug, straight3002-0.34+80-505VioletBProfibusOil-resistant

140.04 €

1 6 Days plug, straightplug, straight3005-0.34+80-505VioletBProfibusOil-resistant

184.87 €

1 6 Days plug, straightplug, straight30010-0.34+80-505VioletBProfibusOil-resistant

280.11 €

1 6 Days plug, straightplug, straight30020-0.34+80-505VioletBProfibusOil-resistant

91.87 €

1 6 Days plug, straightplug, straight600.260.14+60-255YellowBBus connectorUV-resistant

91.87 €

1 6 Days plug, straightplug, straight600.360.14+60-255YellowBBus connectorUV-resistant

94.11 €

1 6 Days plug, straightplug, straight600.560.14+60-255YellowBBus connectorUV-resistant

96.35 €

1 6 Days plug, straightplug, straight60160.14+60-255YellowBBus connectorUV-resistant

105.31 €

1 6 Days plug, straightplug, straight60260.14+60-255YellowBBus connectorUV-resistant

128.84 €

1 6 Days plug, straightplug, straight60560.14+60-255YellowBBus connectorUV-resistant

145.65 €

1 6 Days plug, straightplug, straight601060.14+60-255YellowBBus connectorUV-resistant

240.88 €

1 6 Days plug, straightplug, straight602060.14+60-255YellowBBus connectorUV-resistant

89.63 €

1 6 Days socket, straightsocket, straight3002--+80-405VioletACANopen-/DeviceNetSuitable for drag chains

123.24 €

1 6 Days socket, straightsocket, straight3005--+80-405VioletACANopen-/DeviceNetSuitable for drag chains

301.40 €

1 6 Days socket, straightsocket, straight30020--+80-405VioletACANopen-/DeviceNetSuitable for drag chains

87.39 €

1 6 Days socket, straightsocket, straight600.2-0.14+85-305Yellow-Bus connectorSuitable for drag chains

89.63 €

1 25 Days socket, straightsocket, straight600.3-0.14+85-305Yellow-Bus connectorSuitable for drag chains

96.35 €

1 6 Days socket, straightsocket, straight600.5-0.14+85-305Yellow-Bus connectorSuitable for drag chains

109.79 €

1 6 Days socket, straightsocket, straight6010-0.14+85-305Yellow-Bus connectorSuitable for drag chains

140.04 €

1 6 Days socket, straightsocket, straight602-0.14+85-305Yellow-Bus connectorSuitable for drag chains

218.48 €

1 6 Days socket, straightsocket, straight605-0.14+85-305Yellow-Bus connectorSuitable for drag chains

352.95 €

1 6 Days socket, straightsocket, straight6010-0.14+85-305Yellow-Bus connectorSuitable for drag chains

615.12 €

1 6 Days socket, straightsocket, straight6020-0.14+85-305Yellow-Bus connectorSuitable for drag chains

1,410.64 €

1 6 Days socket, straightsocket, straight6050-0.14+85-305Yellow-Bus connectorSuitable for drag chains

42.56 €

1 6 Days socket, straightsocket, straight2500.26.200.75+80-304Grey-Sensor connectorSuitable for drag chains

42.27 €

1 Available 6 Days socket, straightsocket, straight2500.36.200.75+80-304Grey-Sensor connectorSuitable for drag chains

43.35 €

1 Available 6 Days socket, straightsocket, straight2500.56.200.75+80-304Grey-Sensor connectorSuitable for drag chains

40.32 €

1 6 Days socket, straightsocket, straight25016.200.75+80-304Grey-Sensor connectorSuitable for drag chains

44.81 €

1 6 Days socket, straightsocket, straight25026.200.75+80-304Grey-Sensor connectorSuitable for drag chains

60.49 €

1 6 Days socket, straightsocket, straight25056.200.75+80-304Grey-Sensor connectorSuitable for drag chains

85.15 €

1 6 Days socket, straightsocket, straight250106.200.75+80-304Grey-Sensor connectorSuitable for drag chains

140.04 €

1 6 Days socket, straightsocket, straight250206.200.75+80-304Grey-Sensor connectorSuitable for drag chains

Loading...

  1. 1

Basic information

Thread type connection side M12 Nominal current(A) 4 IP rating IP67
Connection (components) Open end cable Connector type Socket, straight Seal type Screw-on
Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360