Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
756-1102/060-020 |
756-1102/060-050 |
756-1102/060-100 |
756-1102/060-200 |
756-1402/060-020 |
756-1402/060-050 |
756-1402/060-100 |
756-1402/060-200 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread type connection side | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Cross-section (sensor/actuator wiring) (mm²) | Min. temperature (°C) | Coding | Connector standard | Sensor/actuator cable features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.97 € | 1 | 6 Days | M12 | socket, right angle | [Other] Cable, open end | 2 | 0.34 | -50 | B | Profibus | Oil-resistant | |||
94.11 € | 1 | 6 Days | M12 | socket, right angle | [Other] Cable, open end | 5 | 0.34 | -50 | B | Profibus | Oil-resistant | |||
140.04 € | 1 | 6 Days | M12 | socket, right angle | [Other] Cable, open end | 10 | 0.34 | -50 | B | Profibus | Oil-resistant | |||
235.28 € | 1 | 6 Days | M12 | socket, right angle | [Other] Cable, open end | 20 | 0.34 | -50 | B | Profibus | Oil-resistant | |||
62.73 € | 1 | 6 Days | M5 | [Other] Cable, open end | socket, right angle | 2 | - | -40 | A | CANopen-/DeviceNet | Suitable for drag chains | |||
98.59 € | 1 | 6 Days | M5 | [Other] Cable, open end | socket, right angle | 5 | - | -40 | A | CANopen-/DeviceNet | Suitable for drag chains | |||
156.85 € | 1 | 6 Days | M5 | [Other] Cable, open end | socket, right angle | 10 | - | -40 | A | CANopen-/DeviceNet | Suitable for drag chains | |||
280.11 € | 1 | 6 Days | M5 | [Other] Cable, open end | socket, right angle | 20 | - | -40 | A | CANopen-/DeviceNet | Suitable for drag chains |
Loading...
Nominal voltage(V) | 300 | Max. temperature(°C) | +80 | Nominal current(A) | 4 |
---|---|---|---|---|---|
No. of pins (RJ) | 5 | IP rating | IP67 | Cable colour | Violet |
Connection (components) | Open end cable | Connector type | Socket, right angle | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) |
Configure
Basic Attributes
Thread type connection side
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Cable length(m)
Cross-section (sensor/actuator wiring)(mm²)
Min. temperature(°C)
Coding
Connector standard
Sensor/actuator cable features
Optional Attributes