Sensor / actuator splitter / adapter M12 Plug, straight, Socket, straight【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
756-5516/040-010
756-5516/040-020
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

615.12 €

10 Pieces Per Package

1 pack 6 Days 1

671.15 €

10 Pieces Per Package

1 pack 6 Days 2

Loading...

  1. 1

Basic information

Thread type connection side M12 Connection side A (sensors/actuators) socket, straight Connection side B (sensors/actuators) socket, right angle
Cable diameter(mm) 4.7 Cross-section (sensor/actuator wiring)(mm²) 0.34 Cable colour Black
Connector standard Sensor connector Connection (components) Connector Connector type Socket, straight
Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator splitter/adapter Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360