USB communication cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

756-4101/042-030

Part Number
756-4101/042-030
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

87.39 €

1 7 Days

Loading...

  1. 1

Basic information

Thread type connection side M8 Connection side A (sensors/actuators) plug, straight Connection side B (sensors/actuators) USB connector
Connector standard RJ45 Connector type Plug, straight Seal type Screw-on
Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab)

This page is USB communication cable, part number 756-4101/042-030.
You can find the detail information about specifications and dimensions on part number 756-4101/042-030.

Tech Support