Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1852024 |
1852037 |
1852040 |
1852053 |
1852066 |
1852082 |
1852105 |
1852121 |
1852147 |
1852163 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | |
---|---|---|---|---|---|---|
1.44 € | 150 | 7 Days | 26.83 | |||
1.44 € | 150 | 7 Days | 31.91 | |||
1.44 € | 150 | 7 Days | 36.99 | |||
1.44 € | 150 | 7 Days | 42.07 | |||
1.44 € | 150 | 7 Days | 47.15 | |||
1.44 € | 150 | 28 Days | 57.31 | |||
1.44 € | 150 | 7 Days | 67.47 | |||
1.44 € | 150 | 7 Days | 77.63 | |||
1.44 € | 150 | 7 Days | 87.79 | |||
1.44 € | 150 | 7 Days | 97.95 |
Loading...
Contact spacing(mm) | 5.08 | Product size (height)(mm) | 19.20 | Product size (length)(mm) | 16.75 |
---|---|---|---|---|---|
Colour | Green | Connectors | wire-to-board | Series (connectors) | IC-DFR |
Industrial goods | Yes |