Adapter for mounting rail

Adapter for mounting rail

Product Details:

Manufacturer part number: 3270403

Brand: PHOENIX CONTACT

Price: 4.65

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3270403

Part Number
3270403
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.65 €

40 7 Days

Loading...

  1. 1

Basic information

Product size (width)(mm) 22 Product size (length)(mm) 64 Colour Grey
Accessory type DIN rail adapter Type (misc.) Mounting on the mounting rail Industrial goods Yes

This page is Adapter for mounting rail, part number 3270403.
You can find the detail information about specifications and dimensions on part number 3270403.

Tech Support