Manufacturer part number: 1405837
Brand: PHOENIX CONTACT
Price: 54.60 €
Delivery time: 58 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1405837
Category | CAT5e | Shield Structure | Shielded・STP | Shield Details | Double Layer Shield |
---|---|---|---|---|---|
No. of Cores | 4 Core (4C) | Cable Outer Diameter(mm) | 6.0 to 6.9 | Color | Blue |
AWG max. | 26 | Content(pc(s)) | 1 | Cross section (based on core number) (part 1 + 2) | 4 x 0.14 mm2 |
Cross section (each core) (part 1)(mm²) | 0.14 | Max. frequency(MHz) | 100 | Max. temperature range (fixed installation)(ºC) | 80 |
Min. temperature range (fixed installation)(ºC) | -40 | Max. temperature range (flexible installation)(ºC) | 80 | Min. temperature range (flexible installation)(ºC) | -20 |
Cable type (category) | Network cable | Packaged | Yes | Outside diameter(mm) | 6.4 |
Insulation material | Polyethylene (PE) |
This page is Network cable VS-M12FSEC-OE, part number 1405837.
You can find the detail information about specifications and dimensions on part number 1405837.