Connector-EVO Set Series B10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1407711
1408791
1411488
1411491
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins Connection Connection (components) Connector features Type (misc.) Series Type Case material

53.33 €

4 7 Days 10 + PE-Pull springCable input (straight)Connector set with push-in connectionHC-EVO-B10-Plastic

60.30 €

4 7 Days 10 + PE-Plug & ClipCable input (lateral, straight)Connector set with push-in connectionHC-EVO-B10-Plastic

85.75 €

3 7 Days + PE-Plug & ClipCable input (lateral, straight)-HC-EVO-B16B10Aluminium, die cast

95.15 €

2 18 Days 10 + PEPush-inPlug & ClipCable input (lateral, straight)Connector-EVO Set Series B10HC-EVO-B10B10Aluminium, die cast

Loading...

  1. 1

Basic information

Content(Set) 1 Core cross section (max.)(mm²) 2.5 Core cross section (min.)(mm²) 0.14
Colour Black Connector type (category) Connector set Thread size M25
IP rating IP66 Leading contact (PE) Yes

Tech Support