Digital display MCR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2864011
2864024
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)
Product size (height)
(mm)
Input resistance of voltage input

327.00 €

1 7 Days 2468> 1 MΩ

356.90 €

1 7 Days 682410 kΩ

Loading...

  1. 1

Basic information

Product size (width)(mm) 48

Tech Support