Front adapters FLKM 14 PA-AB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2302861

Part Number
2302861
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

129.90 €

2 33 Days

Loading...

  1. 1

Basic information

Max. cross section (flexible)(mm²) 1.5 Min. cross section (flexible)(mm²) 0.14 Max. cross section (inflexible)(mm²) 1.5
Min. cross section (inflexible)(mm²) 0.14 Max. temperature(°C) +50 Min. temperature(°C) -20
Total number of pins 16 Transfer module type (category) Front adapter Connector (field) IDC-FLK pin strip
Suitable for Honeywell C200 Series (Phoenix transfer modules) Varioface-FLKM-PA Transfer module features Any orientation
Connector (control) Screws

This page is Front adapters FLKM 14 PA-AB, part number 2302861.
You can find the detail information about specifications and dimensions on part number 2302861.

Tech Support