Reversing load relay ELR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2297109
2963598
2964173
2964186
2982090
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Control voltage (max.)
(Vdc)
Control voltage (min.)
(Vdc)
Current load
(A)
IP rating Max. temperature
(°C)
Min. temperature
(°C)
Switching voltage (max.)
(V AC)
Switching voltage (min.)
(V AC)
-

156.85 €

1 16 Days 3019.22.4IP20--55042

129.78 €

2 7 Days 24242IP20+60-203010

-

1 Quote 3019.29IP20+60-20440110

715.97 €

1 7 Days 3019.29IP20+60-20550110

209.93 €

1 7 Days 24249-+60-203010

Loading...

  1. 1

Basic information

Nominal voltage(Vdc) 24 Connection (components) Screw terminals Relay type (category) Reversing contactor

Tech Support