Cable marker carrier PAB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1013261
1013957
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Writing area length
(mm)

0.54 €

400 7 Days 30

0.40 €

600 7 Days 23

Loading...

  1. 1

Basic information

Color Transparent Writing area width(mm) 4 Max. temperature(°C) +80
Min. temperature(°C) -40 Cable identifier type (category) Badge Cable marker features Silicone-free
Material PVC Mounting type Cable tie Series (cable markers) PAB
Industrial goods Yes

Tech Support