Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0806644 |
0812007 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Writing area length (mm) | Writing area width (mm) | Suitable for outside diameter (max.) (mm) | Suitable for outside diameter (min.) (mm) | Cable identifier type (category) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
184.87 € | 100 Pieces Per Package | 1 pack | 11 Days | Transparent | 65 | 19 | - | - | Badge | Yes | ||
136.17 € | 1 | Available | 11 Days | Silver | 44 | 9.6 | 63 | 1 | Label | - |
Loading...
Material | Stainless steel | Mounting type | Cable tie | Series (cable markers) | KMV |
---|
Configure
Basic Attributes
Color
Writing area length(mm)
Writing area width(mm)
Suitable for outside diameter (max.)(mm)
Suitable for outside diameter (min.)(mm)
Cable identifier type (category)
Industrial goods
Filter by standard shipping days
Optional Attributes