Conductor marker carrier PATG【1-1,000 Pieces Per Package】 (0808037)

Conductor marker carrier PATG 0808037

Click on this image to zoom in.

Click on this image to zoom in.

  • Conductor marker carrier PATG 0808037
  • Conductor marker carrier PATG 0808037
  • Conductor marker carrier PATG 0808037
  • Conductor marker carrier PATG 0808037
  • Volume Discount

Product Details:

Manufacturer part number: 0808037

Brand: PHOENIX CONTACT

Price: 32.15

Delivery time: 6 Days


Technical Data:

Writing area length: 23 mm

Suitable for outside diameter (max.): 22 mm

Suitable for outside diameter (min.): 14 mm

Suited for series: Phoenix Contact UC-WMT


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0808037

Part Number
0808037
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Writing area length
(mm)
Suitable for outside diameter (max.)
(mm)
Suitable for outside diameter (min.)
(mm)
Suited for series
-

32.15 €

100 Pieces Per Package

1 pack Available 6 Days 232214Phoenix Contact UC-WMT

Loading...

  1. 1

Basic information

Color White Writing area width(mm) 4 Max. temperature(°C) +80
Min. temperature(°C) -50 Cable identifier type (category) Badge Cable marker features Silicone-free
Material PVC Mounting type Thread Series (cable markers) PATG
Industrial goods Yes

This page is Conductor marker carrier PATG, part number 0808037.
You can find the detail information about specifications and dimensions on part number 0808037.

Variation of this product

Part Number
0808011
0808024
0808040
0820510
0820523
0820536
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Writing area length
(mm)
Suitable for outside diameter (max.)
(mm)
Suitable for outside diameter (min.)
(mm)
Suited for series
-

25.55 €

200 Pieces Per Package

1 pack Available 7 Days 23106Phoenix Contact UC-WMT
-

46.60 €

200 Pieces Per Package

1 pack Available 7 Days 231410Phoenix Contact UC-WMT
-

19.16 €

50 Pieces Per Package

1 pack Available 7 Days 233022Phoenix Contact UC-WMT
-

76.24 €

1,000 Pieces Per Package

1 pack Available 7 Days 182.501.50Phoenix Contact PATG
-

71.55 €

1,000 Pieces Per Package

1 pack Available 7 Days 1842Phoenix Contact UC-WMT
-

43.35 €

500 Pieces Per Package

1 pack Available 6 Days 1874Phoenix Contact UC-WMT

Tech Support