Conductor marker carrier PATO【1-500 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0822495
0823740
0823753
1013119
1013122
1013135
1013148
1013876
1013889
1013892
1013902
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Writing area length
(mm)
Suitable for outside diameter (max.)
(mm)
Suitable for outside diameter (min.)
(mm)
Material Suited for series
-

71.69 €

500 Pieces Per Package

1 pack 7 Days 303.502PVCPhoenix Contact UC-WMT
-

62.87 €

500 Pieces Per Package

1 pack 8 Days 183.502PVCPhoenix Contact UC-WMT
-

96.35 €

500 Pieces Per Package

1 pack 8 Days 1852PVCPhoenix Contact UC-WMT

0.12 €

2000 7 Days 153.502PVCPhoenix Contact UC-WMT

0.20 €

1000 7 Days 1552PVCPhoenix Contact UC-WMT

0.22 €

1000 7 Days 1585PVCPhoenix Contact UC-WMT

0.27 €

1000 7 Days 15108-Phoenix Contact PATG

0.12 €

2000 7 Days 103.502PVCPhoenix Contact UC-WMT

0.20 €

1000 7 Days 1052PVCPhoenix Contact UC-WMT

0.16 €

1500 7 Days 233.502PVCPhoenix Contact UC-WMT

0.24 €

1000 7 Days 2352PVCPhoenix Contact UC-WMT

Loading...

  1. 1

Basic information

Color White Writing area width(mm) 4 Max. temperature(°C) +80
Min. temperature(°C) -50 Cable identifier type (category) Badge Cable marker features Silicone-free
Mounting type Thread Series (cable markers) PATO Industrial goods Yes

Tech Support