Control cabinet marker SSMK (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5032439
5032442
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Writing area length
(mm)
Writing area width
(mm)

7.10 €

50 21 Days 5614

7.99 €

50 9 Days 9226

Loading...

  1. 1

Basic information

Max. temperature(°C) +115 Min. temperature(°C) -40 Cable identifier type (category) Device labelling
Material Polycarbonate (PC) Mounting type Screw Series (cable markers) SSMK
Suited for series Universal usage Industrial goods Yes

Tech Support