Device marker UC-EMSP【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0828706
0828709
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Writing area width
(mm)
No. of markers Labels per sheet

23.41 €

10 Pieces Per Package

1 pack Available 9 Days 15404

23.52 €

10 Pieces Per Package

1 pack 11 Days 30303

Loading...

  1. 1

Basic information

Color White Writing area length(mm) 50 Max. temperature(°C) +120
Min. temperature(°C) -40 Cable identifier type (category) Device labelling Cable marker features Printable
Material Polycarbonate (PC) Mounting type Clip Series (cable markers) UC
Suited for series Devices and appliances Industrial goods Yes

Tech Support