Configure

Insert strip ESL

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

Color

Writing area length

(mm)

Writing area width

(mm)

No. of markers

Labels per sheet

Labelling

Accessory type (connectors)

Cable identifier type (category)

Cable marker features

Material

Mounting type

Series (cable markers)

Compatible with (details)

Suited for series

Type (misc.)

Industrial goods

Minimum order quantity
-
-
-
-
-
40 x 17 mm
Insert
-
-
Polyester film
-
-
KMK 3 · 56 peices
-
Perforated
-
10 pieces
White
24
4
4880
488
-
-
Lead marker
Printable
Paper
Slide-on
ESL
-
Badge
-
Yes
10 pieces
White
44
7
1360
136
-
-
Lead marker
Printable
Paper
Slide-on
ESL
-
Badge
-
Yes
10 pieces
-
-
-
-
-
29 x 8
-
-
-
Polyester film
-
-
KMK · 174 levels
-
Perforated
-
10 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
9.76 €
( 11.61 € )
7 working days
9.76 €
( 11.61 € )
19 working days
9.67 €
( 11.51 € )
7 working days
9.76 €
( 11.61 € )
7 working days