Label holder DF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3270410

Part Number
3270410
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.67 €

280 7 Days

Loading...

  1. 1

Basic information

Color Grey Product size (length)(m) 30 Product size (width)(cm) 11
Accessory type (connectors) Label holder Type (misc.) Recording of the label Industrial goods Yes

This page is Label holder DF, part number 3270410.
You can find the detail information about specifications and dimensions on part number 3270410.

Tech Support