Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1050004 |
1050415 |
1051003 |
1051016:0001 |
1051414 |
1051919 |
1052002 |
1052015:0001 |
1052413 |
1053001 |
1053014:0001 |
1053412 |
811998 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Labelling | Accessory type (connectors) | Compatible with (details) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|
0.80 € | 230 | 7 Days | Unprinted | Label strip | Terminal width 5.2/8 mm | Unprinted | |||
1.22 € | 150 | 7 Days | Printed: L1/L2/L3/N/PE/L1/L2/L3/N/PE | - | Terminal width 5.2/8 mm | Printed: | |||
0.80 € | 230 | 7 Days | Unprinted | Label strip | Terminal width 6,2 mm | Unprinted | |||
1.16 € | 160 | 7 Days | Printed in increasing numbers: 1 - 10 | Label strip | Terminal width 6.2/8 mm | - | |||
1.22 € | 150 | 7 Days | L1/L2/L3/N/PE/L1/L2/L3/N/PE | - | Terminal width 6.2 mm | Printed: | |||
12.18 € | 15 | 16 Days | Printed: With continuous Numbers 1 - 100 | Label strip | Terminal width 6.2/8 mm | - | |||
0.80 € | 230 | 7 Days | Unprinted | - | Terminal width 8.2 mm | Unprinted | |||
1.16 € | 160 | 7 Days | Printed in increasing numbers: 1 - 10 | Label strip | Terminal width 8.2/8 mm | - | |||
1.22 € | 150 | 7 Days | L1/L2/L3/N/PE/L1/L2/L3/N/PE | Label strip | Terminal width 8,2 mm | Printed: | |||
0.80 € | 230 | 7 Days | Unprinted | - | Terminal width 10.2/8 mm | Unprinted | |||
1.16 € | 160 | 7 Days | Printed in increasing numbers: 1 - 10 | Label strip | Terminal width 10.2 + 15.2 mm | - | |||
1.22 € | 150 | 7 Days | L1/L2/L3/N/PE/L1/L2/L3/N/PE | - | Terminal width 10.2/8 mm | Printed: | |||
- | - | 180 | Quote | L1/L2/L3/N/PE/L1/L2/L3/N/PE | - | Terminal width 15.2/8 mm | Printed: |
Loading...
Color | White | Material | Plastic |
---|
Configure
Basic Attributes
Labelling
Accessory type (connectors)
Compatible with (details)
Type (misc.)
Filter by standard shipping days
Optional Attributes