Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0808587 |
0808626:0001 |
0808642 |
0808671:0001 |
0808710 |
0808749:0001 |
0808781 |
0808804:0001 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Labelling | Accessory type (connectors) | Compatible with (details) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|
- | 1.33 € | 1 | Available | 3 Days | Unprinted | - | Terminal width 4.2 mm | Unprinted | |
1.04 € | 180 | 7 Days | 1-10 | - | Terminal width 4.2/8 mm | Serial numbers | |||
- | 1.33 € | 1 | Available | 3 Days | Unprinted | Label strip | Terminal width 5.2/8 mm | Unprinted | |
1.04 € | 180 | 7 Days | 1-10 | - | Terminal width 5,2 mm | Serial numbers | |||
- | 1.33 € | 1 | Available | 3 Days | Unprinted | Label strip | Terminal width 6.2/8 mm | Unprinted | |
1.04 € | 180 | 7 Days | 1-10 | Label strip | Terminal width 6.2/8 mm | Serial numbers | |||
- | 1.01 € | 1 | Available | 3 Days | Unprinted | Label strip | Terminal width 8.2 mm | Unprinted | |
1.04 € | 180 | 7 Days | 1-10 | Label strip | Terminal width 8.2/8 mm | Serial numbers |
Loading...
Color | White | Material | Plastic |
---|
Configure
Basic Attributes
Labelling
Accessory type (connectors)
Compatible with (details)
Type (misc.)
Filter by standard shipping days
Optional Attributes