Marker carriers CARRIER / L-EMP【25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0829559
0829560
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

145.65 €

25 Pieces Per Package

1 pack 7 Days Grey

145.65 €

25 Pieces Per Package

1 pack 7 Days Transparent

Loading...

  1. 1

Basic information

Writing area length(mm) 1000 Writing area width(mm) 15 Max. temperature(°C) +105
Min. temperature(°C) -40 Cable identifier type (category) Badge Cable marker features UL94 flammability rating
Material PVC Mounting type Slide-on Series (cable markers) CARRIER
Suited for series Phoenix Contact EMP-AL Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360