Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0828984 |
0828985 |
0828986 |
0828987 |
0828988 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Writing area width (mm) | |
---|---|---|---|---|---|---|
39.20 € | 50 Pieces Per Package | 1 pack | 51 Days | 8 | ||
39.20 € | 50 Pieces Per Package | 1 pack | 7 Days | 12.50 | ||
39.64 € | 50 Pieces Per Package | 1 pack | 7 Days | 15 | ||
38.08 € | 50 Pieces Per Package | 1 pack | 8 Days | 18 | ||
42.56 € | 50 Pieces Per Package | 1 pack | 8 Days | 27 |
Loading...
Color | Black | Writing area length(mm) | 27 | Max. temperature(°C) | +105 |
---|---|---|---|---|---|
Min. temperature(°C) | -40 | Cable identifier type (category) | Badge | Cable marker features | snap-in badges |
Material | PVC | Mounting type | Clip | Series (cable markers) | CARRIER |
Suited for series | 22mm switches | Industrial goods | Yes |