Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0827452 |
0827453 |
0827454 |
0829365 |
0829530 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Writing area length (mm) | Writing area width (mm) | Cable identifier type (category) | Cable marker features | Mounting type | Suited for series | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.02 € | 40 | 26 Days | Black | 49 | 15 | Device labelling | snap-in badges | Clip | 22mm switches | ||
1.11 € | 40 | 26 Days | Black | 60 | 15 | Device labelling | snap-in badges | Clip | 22mm switches | ||
1.18 € | 30 | 26 Days | Black | 60 | 30 | Device labelling | snap-in badges | Clip | 22mm switches | ||
1.27 € | 10 | 26 Days | Black | 85.60 | 54 | Device labelling | snap-in badges | Clip | 22mm switches | ||
6.60 € | 25 | 7 Days | Transparent | 1000 | 15 | Badge | UL94 flammability rating | Slide-on | Phoenix Contact EMP-AL |
Loading...
Max. temperature(°C) | +105 | Min. temperature(°C) | -40 | Material | PVC |
---|---|---|---|---|---|
Series (cable markers) | CARRIER | Industrial goods | Yes |
Configure
Basic Attributes
Color
Writing area length(mm)
Writing area width(mm)
Cable identifier type (category)
Cable marker features
Mounting type
Suited for series
Filter by standard shipping days
Optional Attributes