Marker sheet, for Siemens SIRIUS 3R switchgear series【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0807740

Part Number
0807740
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

94.11 €

10 Pieces Per Package

1 pack 9 Days

Loading...

  1. 1

Basic information

Color White Writing area length(mm) 20 Writing area width(mm) 7
No. of markers 400 Labels per sheet 40 Max. temperature(°C) +80
Min. temperature(°C) -40 Cable identifier type (category) Device labelling Material Acrylonitrile butadiene styrene
Mounting type Clip Series (cable markers) SS Suited for series Siemens SIRIUS 3R
Industrial goods Yes

This page is Marker sheet, for Siemens SIRIUS 3R switchgear series, part number 0807740.
You can find the detail information about specifications and dimensions on part number 0807740.

Tech Support