Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0815004 |
0830745 |
0830746 |
1005266 |
1005305 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Writing area length (mm) | Writing area width (mm) | Labelling | Suitable for outside diameter (max.) (mm) | Suitable for outside diameter (min.) (mm) | Max. temperature (°C) | Min. temperature (°C) | Cable marker features | Series (cable markers) | Compatible with (details) | Suited for series | Type (misc.) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 861.63 € | 1,000 Pieces Per Package | 1 pack | 7 Days | 29 | 8 | - | - | - | +80 | -40 | - | KMK | - | - | - | Yes | ||
- | 119.83 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 25 | 6 | - | - | - | - | - | - | KMK | - | - | - | - | |
- | 67.20 € | 50 Pieces Per Package | 1 pack | 7 Days | 60 | 15 | - | 40 | 10 | - | - | - | KMK | - | - | - | - | ||
1.07 € | 200 | 7 Days | 29 | 8 | ESL label strips | - | - | +80 | 40 | Halogen-free | - | 10 - 25 mm² | Universal usage | Title block 29 x 8 mm | - | ||||
1.52 € | 150 | 7 Days | 40 | 17 | ESL label strips | - | - | +80 | 40 | Halogen-free | - | Cable 10 - 25 mm | Universal usage | - | Yes |
Loading...
Color | Transparent | Cable identifier type (category) | Badge | Material | Polyethylene (PE) |
---|---|---|---|---|---|
Mounting type | Cable tie |
Configure
Basic Attributes
Writing area length(mm)
Writing area width(mm)
Labelling
Suitable for outside diameter (max.)(mm)
Suitable for outside diameter (min.)(mm)
Max. temperature(°C)
Min. temperature(°C)
Cable marker features
Series (cable markers)
Compatible with (details)
Suited for series
Type (misc.)
Industrial goods
Filter by standard shipping days
Optional Attributes