Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0819291 |
0819301 |
0819314 |
0819327 |
0819330 |
0819343 |
0822602 |
0822615 |
0822628 |
0822631 |
0822657 |
0825463 |
0825465 |
0825469 |
0825471 |
0825475 |
0825477 |
0825481 |
0825483 |
0827885 |
0827894 |
0827903 |
0827905 |
0828088 |
0828091 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Writing area length (mm) | Writing area width (mm) | No. of markers | Labels per sheet | |
---|---|---|---|---|---|---|---|---|---|---|
39.64 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | White | 11 | 9 | 100 | 10 | |
39.64 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | White | 15 | 5 | 100 | 10 | |
37.51 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | White | 17 | 9 | 100 | 10 | |
35.36 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | White | 20 | 8 | 100 | 10 | |
31.36 € | 10 Pieces Per Package | 1 pack | 7 Days | White | 60 | 15 | 40 | 4 | ||
31.36 € | 10 Pieces Per Package | 1 pack | 7 Days | White | 60 | 30 | 30 | 3 | ||
39.64 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | Yellow | 11 | 9 | 100 | 10 | |
39.64 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | Yellow | 15 | 5 | 100 | 10 | |
35.36 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | Yellow | 17 | 9 | 100 | 10 | |
35.36 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | Yellow | 20 | 8 | 100 | 10 | |
36.43 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | Yellow | 60 | 30 | 30 | 3 | |
35.84 € | 10 Pieces Per Package | 1 pack | 11 Days | White | 22 | 22 | 60 | 6 | ||
34.72 € | 10 Pieces Per Package | 1 pack | 7 Days | Silver | 22 | 22 | 60 | 6 | ||
39.20 € | 10 Pieces Per Package | 1 pack | 7 Days | White | 27 | 12.50 | 80 | 8 | ||
36.96 € | 10 Pieces Per Package | 1 pack | 11 Days | Silver | 27 | 12.50 | 80 | 8 | ||
43.35 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | White | 27 | 18 | 80 | 8 | |
43.35 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | Silver | 27 | 18 | 80 | 8 | |
38.08 € | 10 Pieces Per Package | 1 pack | 11 Days | White | 27 | 27 | 60 | 6 | ||
43.35 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | Silver | 27 | 27 | 60 | 6 | |
24.64 € | 10 Pieces Per Package | 1 pack | 7 Days | White | 17 | 15 | 100 | 10 | ||
25.76 € | 10 Pieces Per Package | 1 pack | 9 Days | White | 27 | 15 | 80 | 8 | ||
25.76 € | 10 Pieces Per Package | 1 pack | 7 Days | White | 49 | 15 | 40 | 4 | ||
25.76 € | 10 Pieces Per Package | 1 pack | 7 Days | Silver | 49 | 15 | 40 | 4 | ||
36.43 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | Silver | 60 | 15 | 40 | 4 | |
36.43 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | Silver | 60 | 30 | 30 | 3 |
Loading...
Max. temperature(°C) | +120 | Min. temperature(°C) | -40 | Cable identifier type (category) | Device labelling |
---|---|---|---|---|---|
Cable marker features | Printable | Material | Polyamide | Mounting type | Adhesive |
Series (cable markers) | UC | Suited for series | Universal usage | Industrial goods | Yes |
Configure
Basic Attributes
Color
Writing area length(mm)
Writing area width(mm)
No. of markers
Labels per sheet
Filter by standard shipping days
Optional Attributes