Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Writing area length (mm) | Writing area width (mm) | No. of markers | Labels per sheet | |
---|---|---|---|---|---|---|---|---|---|---|
50.41 € | 10 Pieces Per Package | 1 pack | 30 Days | White | 17 | 15 | 540 | 54 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 8 Days | White | 27 | 7.93 | 510 | 51 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 8 Days | White | 27 | 12.10 | 300 | 30 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 16 Days | White | 27 | 15 | 270 | 27 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 8 Days | White | 27 | 17.60 | 210 | 21 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 8 Days | White | 60 | 15 | 90 | 9 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 8 Days | White | 60 | 30 | 40 | 4 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 8 Days | White | 85.60 | 54 | 20 | 2 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 30 Days | Yellow | 17 | 15 | 540 | 54 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 44 Days | Silver | 17 | 15 | 540 | 54 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 7 Days | Yellow | 27 | 7.93 | 510 | 51 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 8 Days | Silver | 27 | 7.93 | 510 | 51 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 22 Days | Yellow | 27 | 12.10 | 300 | 30 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 8 Days | Silver | 27 | 12.10 | 300 | 30 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 22 Days | Yellow | 27 | 15 | 270 | 27 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 8 Days | Silver | 27 | 15 | 270 | 27 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 8 Days | Yellow | 27 | 17.60 | 210 | 21 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 8 Days | Silver | 27 | 17.60 | 210 | 21 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 8 Days | Yellow | 27 | 27 | 150 | 15 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 8 Days | Silver | 27 | 27 | 150 | 15 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 22 Days | Yellow | 49 | 15 | 180 | 18 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 8 Days | Silver | 49 | 15 | 180 | 18 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 22 Days | Yellow | 60 | 15 | 90 | 9 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 7 Days | Yellow | 60 | 30 | 40 | 4 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 8 Days | Yellow | 85.60 | 54 | 20 | 2 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 8 Days | Silver | 85.60 | 54 | 20 | 2 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 30 Days | White | 25 | 6 | 840 | 84 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 8 Days | White | 29 | 8 | 480 | 48 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 16 Days | White | 40 | 17 | 160 | 16 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 8 Days | White | 44 | 7 | 360 | 36 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 23 Days | White | 20 | 9 | 700 | 70 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 22 Days | Yellow | 29 | 8 | 480 | 48 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 8 Days | White | 10 | 15 | 90 | 9 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 8 Days | Yellow | 10 | 15 | 90 | 9 | ||
50.41 € | 10 Pieces Per Package | 1 pack | 8 Days | Silver | 10 | 15 | 90 | 9 | ||
47.68 € | 10 Pieces Per Package | 1 pack | 8 Days | White | 8.8 | 15 | 880 | 88 | ||
47.68 € | 10 Pieces Per Package | 1 pack | 22 Days | White | 35 | 15 | 240 | 24 | ||
47.68 € | 10 Pieces Per Package | 1 pack | 30 Days | White | 52 | 15 | 160 | 16 | ||
44.44 € | 10 Pieces Per Package | 1 pack | 43 Days | White | 70 | 15 | 80 | 8 | ||
44.44 € | 10 Pieces Per Package | 1 pack | 22 Days | Yellow | 70 | 15 | 80 | 8 | ||
44.44 € | 10 Pieces Per Package | 1 pack | 22 Days | Silver | 70 | 15 | 80 | 8 | ||
44.44 € | 10 Pieces Per Package | 1 pack | 22 Days | Red | 70 | 15 | 80 | 8 |
Loading...
Max. temperature(°C) | +80 | Min. temperature(°C) | -30 | Cable identifier type (category) | Device labelling |
---|---|---|---|---|---|
Cable marker features | Printable | Material | PVC | Mounting type | Clip |
Series (cable markers) | US | Suited for series | Badge | Industrial goods | Yes |
Configure
Basic Attributes
Color
Writing area length(mm)
Writing area width(mm)
No. of markers
Labels per sheet
Filter by standard shipping days
Optional Attributes