Wire marking-UCT-WMCO 2.9

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0830780
0830781
0831204
0831205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Writing area length
(mm)

32.48 €

1 7 Days White12

33.60 €

1 7 Days White18

37.51 €

1 Available 9 Days Yellow12

50.93 €

1 Available 9 Days Yellow18

Loading...

  1. 1

Basic information

Writing area width(mm) 4 No. of markers 32 Suitable for outside diameter (max.)(mm) 2.90
Suitable for outside diameter (min.)(mm) 2 Cable identifier type (category) Lead marker Cable marker features Printable
Material PC Mounting type Clip Series (cable markers) UCT-WMCO

Tech Support