Wire marking-UCT-WMCO 3.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0830782
0831206
0832102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Writing area length
(mm)
No. of markers

4.55 €

7 7 Days White1232

4.55 €

7 7 Days Yellow1232

5.58 €

7 7 Days White2324

Loading...

  1. 1

Basic information

Writing area width(mm) 4 Suitable for outside diameter (max.)(mm) 3.50 Suitable for outside diameter (min.)(mm) 2.90
Cable identifier type (category) Lead marker Cable marker features Printable Material PC
Mounting type Clip Series (cable markers) UCT-WMCO

Tech Support