Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0830786 |
0830787 |
0831210 |
0831211 |
0832104 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Writing area length (mm) | No. of markers | |
---|---|---|---|---|---|---|---|
23.52 € | 1 | 7 Days | White | 12 | 32 | ||
33.21 € | 1 | Available | 9 Days | White | 18 | 32 | |
26.88 € | 1 | 9 Days | Yellow | 12 | 32 | ||
42.27 € | 1 | Available | 9 Days | Yellow | 18 | 32 | |
38.57 € | 1 | Available | 9 Days | White | 23 | 18 |
Loading...
Writing area width(mm) | 4 | Suitable for outside diameter (max.)(mm) | 4.70 | Suitable for outside diameter (min.)(mm) | 4.10 |
---|---|---|---|---|---|
Cable identifier type (category) | Lead marker | Cable marker features | Printable | Material | PC |
Mounting type | Clip | Series (cable markers) | UCT-WMCO |