Manufacturer part number: 0832107
Brand: PHOENIX CONTACT
Price: 30.00 €
Delivery time: 12 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0832107
Color | White | Writing area length(mm) | 23 | Writing area width(mm) | 8 |
---|---|---|---|---|---|
No. of markers | 15 | Suitable for outside diameter (max.)(mm) | 6.80 | Suitable for outside diameter (min.)(mm) | 6.10 |
Cable identifier type (category) | Lead marker | Cable marker features | Printable | Material | PC |
Mounting type | Clip | Series (cable markers) | UCT-WMCO |
This page is Wire marking-UCT-WMCO 6.8, part number 0832107.
You can find the detail information about specifications and dimensions on part number 0832107.