Manufacturer part number: 1552971
Brand: PHOENIX CONTACT
Price: 14.04 €
Delivery time: 56 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1552971
Allowable Current(A) | 4 | Allowable Voltage(V) | 60 V AC | Protection function (environmentally resistant) | IP67 |
---|---|---|---|---|---|
Number of pins | 5 | Coding | B | Connection (components) | Soldering |
Thread type connection side | M12 | Connection side A (sensors/actuators) | M12 plug, built-in | Connection side B (sensors/actuators) | Customisable |
Connector standard | Sensor connector | Connector type | Plug, mount | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Industrial goods | Yes |
This page is Panel feed-through SACC-DSI-MSB, part number 1552971.
You can find the detail information about specifications and dimensions on part number 1552971.
Part Number |
---|
1543647 |
1553051 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
12.83 € | 20 | 82 Days | |||
14.57 € | 20 | 82 Days |