Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3025163 |
3025176 |
3025189 |
3025338 |
3025406 |
3026861 |
3026874 |
3026887 |
3026890 |
3026997 |
3027006 |
3027941 |
3027954 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clamping range diameter (mm) | No. of rows | Product size (length) (mm) | Product size (width) (mm) | Colour | Accessory type (connectors) | Connection (components) | Connector type (category) | Compatible with (details) | Type (misc.) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.38 € | 40 | 7 Days | 3 - 8 | - | - | - | Silver | - | - | - | Shield connection | Starting torque 0.6 Nm | - | |||
6.23 € | 30 | 7 Days | 3 - 14 | - | - | - | Silver | - | - | - | Shield connection | Starting torque 0.8 Nm | - | |||
8.32 € | 30 | 7 Days | 3 - 20 | - | - | - | Silver | - | - | - | Shield connection | Tightening torque 0.8 Nm | - | |||
5.14 € | 40 | 7 Days | - | - | - | - | - | Shielding connector | - | - | - | - | Yes | |||
5.14 € | 40 | 7 Days | - | 1 | 19.5 | 9 | Silver | - | Screws | Shielding connector | - | - | - | |||
5.38 € | 40 | 7 Days | - | - | - | - | - | - | - | - | - | - | Yes | |||
6.23 € | 30 | 7 Days | - | - | - | - | - | Shielding connector | - | - | - | - | Yes | |||
8.32 € | 30 | 7 Days | - | - | - | - | - | - | - | - | - | - | Yes | |||
9.15 € | 20 | 7 Days | - | 1 | 20 | 40 | Silver | - | Screws | Shielding connector | - | - | - | |||
9.49 € | 20 | 7 Days | - | - | - | - | - | - | - | - | - | - | Yes | |||
9.49 € | 20 | 7 Days | - | - | - | - | - | Shielding connector | - | - | - | - | Yes | |||
6.23 € | 300 | 7 Days | - | - | - | 14 | - | - | - | - | - | - | Yes | |||
5.38 € | 500 | 7 Days | - | - | - | - | - | UniCard terminal identifier | - | - | - | Circuit series terminal | Yes |
Loading...
Configure
Basic Attributes
Clamping range diameter(mm)
No. of rows
Product size (length)(mm)
Product size (width)(mm)
Colour
Accessory type (connectors)
Connection (components)
Connector type (category)
Compatible with (details)
Type (misc.)
Industrial goods
Filter by standard shipping days
Optional Attributes