Support Block AB-SK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3025341

Part Number
3025341
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.10 €

50 7 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 77.35 Product size (width)(mm) 6.2 Colour Grey
Compatible with (details) Bus bar 10 x 3 mm

This page is Support Block AB-SK, part number 3025341.
You can find the detail information about specifications and dimensions on part number 3025341.

Tech Support