Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3030983
Product size (height)(mm) | 60 | Product size (length)(mm) | 22.4 | Product size (width)(mm) | 5.2 |
---|---|---|---|---|---|
Colour | Red | Accessory type (connectors) | Identifier strip | Compatible with (details) | UT, ST, DT and QT terminals |
This page is Test Adapter PS-5, part number 3030983.
You can find the detail information about specifications and dimensions on part number 3030983.