Combi coupling PPC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3000652
3000653
3000655
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Colour Accessory type (connectors)

0.81 €

250 7 Days 41Grey-

0.81 €

250 7 Days 20.5Grey-

0.81 €

250 7 Days 20.5Green-yellowComponent connector

Loading...

  1. 1

Basic information

Max. cross section (inflexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.14 Nominal current(A) 24
Nominal voltage(V) 500 Product size (width)(mm) 5.2 Material Thermoplastic

Tech Support