Compact Support Block AB-SK

Compact Support Block AB-SK

Product Details:

Manufacturer part number: 3026476

Brand: PHOENIX CONTACT

Price: 2.69

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3026476

Part Number
3026476
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.69 €

70 7 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 20 Product size (length)(mm) 10 Product size (width)(mm) 56
Colour Silver Compatible with (details) Bus bar 10 x 3 mm

This page is Compact Support Block AB-SK, part number 3026476.
You can find the detail information about specifications and dimensions on part number 3026476.

Tech Support