End Holder For G Or Top-hat Rail E / MK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1421633

Part Number
1421633
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.67 €

300 7 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 11.4 Product size (length)(mm) 22 Product size (width)(mm) 6.2
Colour Grey Material Plastic Compatible with (details) End supprt for snap-in mini-terminals

This page is End Holder For G Or Top-hat Rail E / MK, part number 1421633.
You can find the detail information about specifications and dimensions on part number 1421633.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360