Front adapters FLKM 14 PA

Front adapters FLKM 14 PA

Product Details:

Manufacturer part number: 2299770

Brand: PHOENIX CONTACT

Price: 86.40

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2299770

Part Number
2299770
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

86.40 €

3 7 Days

Loading...

  1. 1

Basic information

Total number of pins 14 Temperature range(°C) -20 - +50 Connection (components) IDC-FLK pin strip
Suitable for Siemens SIMATIC® S7-300 Series (connectors) Varioface-FLKM Transfer module features Any orientation
Transfer module type (category) Front adapter

This page is Front adapters FLKM 14 PA, part number 2299770.
You can find the detail information about specifications and dimensions on part number 2299770.

Tech Support