• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Mounting brackets MW

Mounting brackets MW

Product Details:

Manufacturer part number: 5040078

Brand: PHOENIX CONTACT

Price: 5.00

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5040078

Part Number
5040078
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.00 €

40 7 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 35 Product size (width)(mm) 45

This page is Mounting brackets MW, part number 5040078.
You can find the detail information about specifications and dimensions on part number 5040078.

Tech Support