Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0402174
Nominal current(A) | Max 140 | Product size (height)(mm) | 3 | Product size (length)(mm) | 1 |
---|---|---|---|---|---|
Product size (width)(mm) | 10 | Accessory type (connectors) | Busbar | Material | Flat nickel-plated copper |
Compatible with (details) | N disconnect terminals |
This page is N-bus Rail, part number 0402174.
You can find the detail information about specifications and dimensions on part number 0402174.