Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Wiring Components
Connectors (General Purpose)
Round Connectors
Panel feed-through Q 0,75 / 4FL
Configure
Clear all
Allowable Voltage(V)
60 V AC
125 V AC
Mounting hole diameter(mm)
15.20
18.60
Temperature range(°C)
-40 - +85
-20 - +70
Est. shipping days
All
Within 26 working days
PHOENIX CONTACT
Panel feed-through Q 0,75 / 4FL
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
1640650
1670688
Related
Allowable Voltage
(V)
Mounting hole diameter
(mm)
Temperature range
(°C)
Minimum order quantity
Data sheet
60 V AC
15.20
-20 - +70
20 pieces
Data sheet
125 V AC
18.60
-40 - +85
20 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
11.56 €
(
13.76 €
)
26 working days
11.56 €
(
13.76 €
)
26 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...