Panel feed-through Q 1,5 / 2FL (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1640647
1670293
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Current
(A)
Allowable Voltage
(V)
Cable diameter
(mm)
Mounting hole diameter
(mm)
Connector cross section
(mm²)
Temperature range
(°C)
Case material Contact material Connection (components) Connector type Connector type (category) Seal type Standards Leading contact (PE)

8.30 €

30 26 Days 17.5250 V AC6-12250.75-1.50-25 - +50PA-IDCFeedthruWire connector--No

8.30 €

30 26 Days 3125 V AC-18.60--25 - +85PECuZn, tin-platedCEE 7/16 CEE plug-Bullet connector feedthruScrew-type lockingfollowing UL 94 PA VO · UL-/ CSA-

Loading...

  1. 1

Basic information

Protection function (environmentally resistant) IP67 AWG 18 - 16 Connection angle(°) 180
Number of pins 2 Colour Green Series (connectors) QUICKON
Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360