Panel feed-through Q 1,5 / 3FL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1640663
1670264
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting hole diameter
(mm)
Connector cross section
(mm²)
Temperature range
(°C)

10.98 €

20 26 Days 22.51.5-40 - +85

10.98 €

20 7 Days 20.4--25 - +85

Loading...

  1. 1

Basic information

Allowable Current(A) 1 Allowable Voltage(V) 125 V AC Protection function (environmentally resistant) IP67
AWG 18 - 16 Connection angle(°) 180 Max. cross section (flexible)(mm²) 10
Number of pins 2 + PE Colour Green Case material PE
Contact material CuZn, tin-plated Connection (components) CEE 7/16 CEE plug Connector type (category) Bullet connector feedthru
Seal type Screw-type locking Series (connectors) QUICKON Standards following UL 94 PA VO · UL-/ CSA
Industrial goods Yes Leading contact (PE) Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360