Panel feed-through Q 1,5 / 4FL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1437261
1640676
1641471
1643000
1670332
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Current
(A)
Allowable Voltage
(V)
Protection function (environmentally resistant) AWG Cable diameter
(mm)
Mounting hole diameter
(mm)
Product size (length)
(mm)
Connection angle
(°)
Connector cross section
(mm²)
Temperature range
(°C)
Number of pins Colour Case material Contact material Connection (components) Connector type Connector type (category) Seal type Series (connectors) Standards Industrial goods Leading contact (PE)

16.47 €

12 40 Days --[Available] IP65/67---55.9---25 - +804Black--CEE 7/16 CEE plug-------

-

20 Quote 17.5250 V AC[Available] IP6718 - 166-1225-1800.75-1.50-25 - +504GreenPA-IDCFeedthruWire connector-QUICKON-YesNo

12.25 €

20 7 Days 15250 V AC[Available] IP6718 - 166-1220-1800.75-1.50-25 - +504GreenPA-IDCFeedthruWire connector-QUICKON-YesNo

11.99 €

20 7 Days 15250 V AC[Available] IP6718 - 166-1220-1800.75-1.50-25 - +504BlackPA-IDCFeedthruWire connector-QUICKON-YesNo

-

20 Quote 5125 V AC[Available] IP6718 - 16-22.5-180--40 - +853 + PEGreenPECuZn, tin-platedCEE 7/16 CEE plug-Bullet connector feedthruScrew-type lockingQUICKONfollowing UL 94 PA VO · UL-/ CSAYesYes

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360